Mounting Rollers
Oroflex® Well
- Optional unit available to assist with hose installation
- Durable steel construction
- Safety pins hold roller bar in place when not raising/lowering hose
- Available in two sizes depending on hose size
Part Number |
Coupling Diameter |
Dimensions |
|---|---|---|
| C654110C | Coupling Diameter N/A 1 1/4 in1 1/2 in2 in3 in32 mm40 mm52 mm76 mm | Dimensions N/A 29.5 x 16.5 x 15.7 in750 x 420 x 400 mm |
| C654100C | Coupling Diameter N/A 4 in5 in6 in8 in102 mm127 mm152 mm203 mm | Dimensions N/A 59 x 33 x 31.5 in1500 x 840 x 800 mm |