Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • Optional unit available to assist with hose installation
  • Durable steel construction
  • Safety pins hold roller bar in place when not raising/lowering hose
  • Available in two sizes depending on hose size
Unit of Measure

Specifications

Brand

N/A Oroflex®

Type

N/A Roller

Coupling Diameter

N/A 1 1/4 in1 1/2 in2 in3 in32 mm40 mm52 mm76 mm

Dimensions

N/A 29.5 x 16.5 x 15.7 in750 x 420 x 400 mm