Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • Optional unit available to assist with hose installation
  • Durable steel construction
  • Safety pins hold roller bar in place when not raising/lowering hose
  • Available in two sizes depending on hose size
Unit of Measure

Specifications

Brand

N/A Oroflex®

Type

N/A Roller

Coupling Diameter

N/A 4 in5 in6 in8 in102 mm127 mm152 mm203 mm

Dimensions

N/A 59 x 33 x 31.5 in1500 x 840 x 800 mm