AISI 316 Stainless Steel Fuses
Oroflex® Well
Part Number |
Coupling Diameter |
|---|---|
| C650000 | Coupling Diameter N/A 1 1/2 in40 mm |
| C650002 | Coupling Diameter N/A 2 in52 mm |
| C650003 | Coupling Diameter N/A 3 in76 mm |
| C651497SS | Coupling Diameter N/A 4 in102 mm |
| C651507SS | Coupling Diameter N/A 5 in6 in127 mm152 mm |
| C652325SS | Coupling Diameter N/A 8 in203 mm |





