Two-Piece Fittings, Standard Inserts, International End Configurations - Metric Male French Type (GAZ) - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – Metric, MBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Size (mm) x TP (mm) |
Tube OD |
C Cut-Off Factor |
CH1 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| A-0520-MMFR | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Size (mm) x TP (mm) N/A M20x1.5 | Tube OD N/A 13.25 in | C Cut-Off Factor N/A 25.3 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.08 lb |
| A-0620-MMFR | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (mm) x TP (mm) N/A M20x1.5 | Tube OD N/A 13.25 in | C Cut-Off Factor N/A 25.3 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.10 lb |
| A-0824-MMFR | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size (mm) x TP (mm) N/A M24x1.5 | Tube OD N/A 16.75 in | C Cut-Off Factor N/A 27.1 mm | CH1 N/A 24 mm | Weight Per Each N/A 0.15 lb |
| A-1030-MMFR | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Size (mm) x TP (mm) N/A M30x1.5 | Tube OD N/A 21.25 in | C Cut-Off Factor N/A 31.1 mm | CH1 N/A 30 mm | Weight Per Each N/A 0.23 lb |
| A-1236-MMFR | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size (mm) x TP (mm) N/A M36x1.5 | Tube OD N/A 26.75 in | C Cut-Off Factor N/A 33.6 mm | CH1 N/A 36 mm | Weight Per Each N/A 0.34 lb |