Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 10

Hose ID Size

N/A 5/8 in15.9 mm

F Thread Size (mm) x TP (mm)

N/A M30x1.5

Tube OD

N/A 21.25 in

C Cut-Off Factor

N/A 31.1 mm

CH1

N/A 30 mm

Weight Per Each

N/A 0.23 lb

Type

N/A Metric Male French Type (GAZ)