Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Size (mm) x TP (mm)

N/A M20x1.5

Tube OD

N/A 13.25 in

C Cut-Off Factor

N/A 25.3 mm

CH1

N/A 22 mm

Weight Per Each

N/A 0.10 lb

Type

N/A Metric Male French Type (GAZ)