Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Size (mm) x TP (mm)

N/A M24x1.5

Tube OD

N/A 16.75 in

C Cut-Off Factor

N/A 27.1 mm

CH1

N/A 24 mm

Weight Per Each

N/A 0.15 lb

Type

N/A Metric Male French Type (GAZ)