Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 29 of 29 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Weight

N/A 03 N/A 3/16 in4.8 mm N/A 02 N/A 1/8-27 N/A 19.8 mm N/A 12 mm N/A 0.03 lb
N/A 03 N/A 3/16 in4.8 mm N/A 04 N/A 1/4-18 N/A 21.3 mm N/A 17 mm N/A 0.04 lb
N/A 04 N/A 1/4 in6.4 mm N/A 02 N/A 1/8-27 N/A 21.3 mm N/A 14 mm N/A 0.04 lb
N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-18 N/A 26.8 mm N/A 17 mm N/A 0.06 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 3/8-18 N/A 27.8 mm N/A 19 mm N/A 0.08 lb
N/A 04 N/A 1/4 in6.4 mm N/A 08 N/A 1/2-14 N/A 28.6 mm N/A 22 mm N/A 0.20 lb
N/A 05 N/A 5/16 in7.9 mm N/A 04 N/A 1/4-18 N/A 26.8 mm N/A 17 mm N/A 0.07 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 3/8-18 N/A 27.8 mm N/A 19 mm N/A 0.11 lb
N/A 06 N/A 3/8 in9.5 mm N/A 04 N/A 1/4-18 N/A 26.8 mm N/A 17 mm N/A 0.07 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-18 N/A 27.8 mm N/A 19 mm N/A 0.09 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 1/2-14 N/A 31.3 mm N/A 22 mm N/A 0.15 lb
N/A 08 N/A 1/2 in12.7 mm N/A 06 N/A 3/8-18 N/A 28.6 mm N/A 19 mm N/A 0.12 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 32.1 mm N/A 22 mm N/A 0.17 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 3/4-14 N/A 34.1 mm N/A 27 mm N/A 0.22 lb
N/A 10 N/A 5/8 in15.9 mm N/A 08 N/A 1/2-14 N/A 32.1 mm N/A 27 mm N/A 0.23 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 3/4-14 N/A 34.1 mm N/A 27 mm N/A 0.24 lb
N/A 12 N/A 3/4 in19.0 mm N/A 08 N/A 1/2-14 N/A 32.1 mm N/A 19 mm N/A 0.25 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 34.6 mm N/A 27 mm N/A 0.26 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1-11 1/2 N/A 43.6 mm N/A 36 mm N/A 0.46 lb
N/A 14 N/A 7/8 in22.0 mm N/A 16 N/A 1-11 1/2 N/A 43.6 mm N/A 36 mm N/A 0.48 lb
N/A 16 N/A 1 in25.4 mm N/A 12 N/A 3/4-14 N/A 34.6 mm N/A 27 mm N/A 0.51 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 1/2 N/A 44.4 mm N/A 36 mm N/A 0.53 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 1/4-11 1/2 N/A 47.4 mm N/A 46 mm N/A 1.10 lb
N/A 18 N/A 1 1/8 in29.0 mm N/A 20 N/A 1 1/4-11 1/2 N/A 49.0 mm N/A 46 mm N/A 1.10 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 1/4-11 1/2 N/A 49.0 mm N/A 46 mm N/A 0.90 lb
N/A 22 N/A 1 3/8 in35.0 mm N/A 24 N/A 1 1/2-11 1/2 N/A 50.5 mm N/A 50 mm N/A 1.10 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 1/2-11 1/2 N/A 50.5 mm N/A 50 mm N/A 1.10 lb
N/A 29 N/A 1 13/16 in46.0 mm N/A 24 N/A 2-11 1/2 N/A 54.0 mm N/A 65 mm N/A 2.86 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2-11 1/2 N/A 54.2 mm N/A 65 mm N/A 2.87 lb
1 - 29 of 29 | Results Per Page | View | Unit of Measure
1