Unit of Measure
Specifications
Dash Size |
N/A 18 |
Hose ID Size |
N/A 1 1/8 in29.0 mm |
F Thread Dash Size |
N/A 20 |
F Thread Size (in. TPI) |
N/A 1 1/4-11 1/2 |
C Cut-Off Factor |
N/A 49.0 mm |
Hex Dia. CH1 |
N/A 46 mm |
Weight |
N/A 1.10 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Male |
Seat Angle |
N/A 60 º |
End Type |
N/A NPTF Male |
Brand |
N/A Piranhaflex™ |



