Unit of Measure
Specifications
Dash Size |
N/A 29 |
Hose ID Size |
N/A 1 13/16 in46.0 mm |
F Thread Dash Size |
N/A 24 |
F Thread Size (in. TPI) |
N/A 2-11 1/2 |
C Cut-Off Factor |
N/A 54.0 mm |
Hex Dia. CH1 |
N/A 65 mm |
Weight |
N/A 2.86 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Male |
Seat Angle |
N/A 60 º |
End Type |
N/A NPTF Male |
Brand |
N/A Piranhaflex™ |



