Unit of Measure
Specifications
Dash Size |
N/A 22 |
Hose ID Size |
N/A 1 3/8 in35.0 mm |
F Thread Dash Size |
N/A 24 |
F Thread Size (in. TPI) |
N/A 1 1/2-11 1/2 |
C Cut-Off Factor |
N/A 50.5 mm |
Hex Dia. CH1 |
N/A 50 mm |
Weight |
N/A 1.10 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Male |
Seat Angle |
N/A 60 º |
End Type |
N/A NPTF Male |
Brand |
N/A Piranhaflex™ |



