Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID

Coupling Diameter Dash Size

Coupling Diameter Size

C Cut - Off Factor

Weight

N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 24 mm N/A 38.1 mm N/A 0.61 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 31 mm N/A 46.1 mm N/A 1.17 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 38 mm N/A 46.9 mm N/A 1.77 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 47 mm N/A 54.5 mm N/A 2.38 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1