Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 12

Hose ID

N/A 3/4 in19.0 mm

Coupling Diameter Dash Size

N/A 12

Coupling Diameter Size

N/A 24 mm

C Cut - Off Factor

N/A 38.1 mm

Weight

N/A 0.61 lb