Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 20

Hose ID

N/A 1 1/4 in31.8 mm

Coupling Diameter Dash Size

N/A 20

Coupling Diameter Size

N/A 38 mm

C Cut - Off Factor

N/A 46.9 mm

Weight

N/A 1.77 lb