Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 16

Hose ID

N/A 1 in25.4 mm

Coupling Diameter Dash Size

N/A 16

Coupling Diameter Size

N/A 31 mm

C Cut - Off Factor

N/A 46.1 mm

Weight

N/A 1.17 lb