One-Piece Alfacrimp Fittings, BSP O-Ring Female Swivel - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut - Off Factor |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|
| S-0404-FBPO | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 1/4-19 | C Cut - Off Factor N/A Pending | Hex Dia. CH1 N/A 22 mm | Weight N/A 0.13 lb |
| S-0606-FBPO | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 3/8-19 | C Cut - Off Factor N/A 17.0 mm | Hex Dia. CH1 N/A 22 mm | Weight N/A 0.20 lb |
| S-0808-FBPO | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut - Off Factor N/A 18.0 mm | Hex Dia. CH1 N/A 27 mm | Weight N/A 0.29 lb |
| S-1010-FBPO | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 5/8-14 | C Cut - Off Factor N/A 17.1 mm | Hex Dia. CH1 N/A 27 mm | Weight N/A 0.38 lb |
| S-1212-FBPO | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut - Off Factor N/A 25.8 mm | Hex Dia. CH1 N/A 32 mm | Weight N/A 0.62 lb |
| S-1616-FBPO | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1-11 | C Cut - Off Factor N/A 31.6 mm | Hex Dia. CH1 N/A 38 mm | Weight N/A 0.97 lb |
| S-2424-FBPO | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Dash Size N/A 24 | F Thread Size (in. TPI) N/A 1 1/2-11 | C Cut - Off Factor N/A 37.8 mm | Hex Dia. CH1 N/A 55 mm | Weight N/A 2.56 lb |