Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Dash Size

N/A 16

F Thread Size (in. TPI)

N/A 1-11

C Cut - Off Factor

N/A 31.6 mm

Hex Dia. CH1

N/A 38 mm

Specifications

Weight

N/A 0.97 lb

Type

N/A Hydraulic Couplings

Brand

N/A Alfagomma®