Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Dash Size

N/A 08

F Thread Size (in. TPI)

N/A 1/2-14

C Cut - Off Factor

N/A 18.0 mm

Hex Dia. CH1

N/A 27 mm

Specifications

Weight

N/A 0.29 lb

Type

N/A Hydraulic Couplings

Brand

N/A Alfagomma®

Note

Note

N/A C Cut-Off Factor - values are Preliminary Data, Hex Dia. CH1 - values are Preliminary Data