Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 24

Hose ID Size

N/A 1 1/2 in38.1 mm

F Thread Dash Size

N/A 24

F Thread Size (in. TPI)

N/A 1 1/2-11

C Cut - Off Factor

N/A 37.8 mm

Hex Dia. CH1

N/A 55 mm

Specifications

Weight

N/A 2.56 lb

Type

N/A Hydraulic Couplings

Brand

N/A Alfagomma®