One-Piece Alfacrimp Fittings, 45º Metric Swivel Female O-Ring 24º Seat DIN 3865 Heavy - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
Tube OD |
C Cut-Off Factor |
D Drop |
Hex Dia. CH1 |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| S-1236-FM4H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 36 | F Thread Size (in. TPI) N/A M36x2.0 | Tube OD N/A Pending | C Cut-Off Factor N/A 71.0 mm | D Drop N/A 33.0 mm | Hex Dia. CH1 N/A 46 mm | Weight N/A 1.23 lb |
| S-1642-FM4H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 42 | F Thread Size (in. TPI) N/A M42x2.0 | Tube OD N/A Pending | C Cut-Off Factor N/A 110.0 mm | D Drop N/A 35.5 mm | Hex Dia. CH1 N/A 50 mm | Weight N/A 1.87 lb |
| S-2052-FM4H | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 52 | F Thread Size (in. TPI) N/A M52x2.0 | Tube OD N/A Pending | C Cut-Off Factor N/A 111.0 mm | D Drop N/A 45.0 mm | Hex Dia. CH1 N/A 60 mm | Weight N/A 2.75 lb |





