Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

F Thread Dash Size

N/A 52

F Thread Size (in. TPI)

N/A M52x2.0

Tube OD

N/A Pending

C Cut-Off Factor

N/A 111.0 mm

D Drop

N/A 45.0 mm

Hex Dia. CH1

N/A 60 mm

Weight

N/A 2.75 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®

Bend Angle

N/A 45 º

Angle

N/A 24 º

Note

Note

N/A Tube OD - values are Preliminary Data