Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Dash Size

N/A 42

F Thread Size (in. TPI)

N/A M42x2.0

Tube OD

N/A Pending

C Cut-Off Factor

N/A 110.0 mm

D Drop

N/A 35.5 mm

Hex Dia. CH1

N/A 50 mm

Weight

N/A 1.87 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®

Bend Angle

N/A 45 º

Angle

N/A 24 º

Note

Note

N/A Tube OD - values are Preliminary Data