Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

F Thread Dash Size

N/A 36

F Thread Size (in. TPI)

N/A M36x2.0

Tube OD

N/A Pending

C Cut-Off Factor

N/A 71.0 mm

D Drop

N/A 33.0 mm

Hex Dia. CH1

N/A 46 mm

Weight

N/A 1.23 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®

Bend Angle

N/A 45 º

Angle

N/A 24 º

Note

Note

N/A Tube OD - values are Preliminary Data