Sanitary 304 Stainless Steel Crimp Ferrules SCF-SS Series
Ferrules
FEATURES AND ADVANTAGESSmooth 64RA surface finish. Designed for use with TCS-SS, FBS-SS, MBS-SS, FILS-SS, MILS-SS and TES-SS series fittings.
Part Number |
Hose ID |
Ferrule ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| SCF-SS10138 | Hose ID N/A 1 in | Ferrule ID N/A 1.38 in35 mm | Wall Thickness N/A 0.108 in2.7 mm | Length N/A 2.28 in57.9 mm | Weight Each N/A 0.28 lb | Standard Carton N/A 126 |
| SCF-SS10146 | Hose ID N/A 1 in | Ferrule ID N/A 1.46 in37.1 mm | Wall Thickness N/A 0.108 in2.7 mm | Length N/A 2.28 in57.9 mm | Weight Each N/A 0.29 lb | Standard Carton N/A 126 |
| SCF-SS10153 | Hose ID N/A 1 in | Ferrule ID N/A 1.53 in38.9 mm | Wall Thickness N/A 0.108 in2.7 mm | Length N/A 2.28 in57.9 mm | Weight Each N/A 0.31 lb | Standard Carton N/A 144 |
| SCF-SS10157 | Hose ID N/A 1 in | Ferrule ID N/A 1.57 in39.9 mm | Wall Thickness N/A 0.108 in2.7 mm | Length N/A 2.28 in57.9 mm | Weight Each N/A 0.33 lb | Standard Carton N/A 144 |
| SCF-SS10161 | Hose ID N/A 1 in | Ferrule ID N/A 1.61 in40.9 mm | Wall Thickness N/A 0.108 in2.7 mm | Length N/A 2.28 in57.9 mm | Weight Each N/A 0.35 lb | Standard Carton N/A 144 |
| SCF-SS10165 | Hose ID N/A 1 in | Ferrule ID N/A 1.65 in41.9 mm | Wall Thickness N/A 0.108 in2.7 mm | Length N/A 2.28 in57.9 mm | Weight Each N/A 0.36 lb | Standard Carton N/A 144 |
| SCF-SS10173 | Hose ID N/A 1 in | Ferrule ID N/A 1.73 in43.9 mm | Wall Thickness N/A 0.108 in2.7 mm | Length N/A 2.28 in57.9 mm | Weight Each N/A 0.37 lb | Standard Carton N/A 96 |
| SCF-SS15201 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.01 in51.1 mm | Wall Thickness N/A 0.118 in3 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.46 lb | Standard Carton N/A 105 |
| SCF-SS15206 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.06 in52.3 mm | Wall Thickness N/A 0.118 in3 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.49 lb | Standard Carton N/A 90 |
| SCF-SS15210 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.10 in53.3 mm | Wall Thickness N/A 0.118 in3 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.49 lb | Standard Carton N/A 90 |
| SCF-SS15215 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.15 in54.6 mm | Wall Thickness N/A 0.118 in3 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.51 lb | Standard Carton N/A 72 |
| SCF-SS15220 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.20 in55.9 mm | Wall Thickness N/A 0.118 in3 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.53 lb | Standard Carton N/A 72 |
| SCF-SS15228 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.28 in57.9 mm | Wall Thickness N/A 0.118 in3 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.55 lb | Standard Carton N/A 72 |
| SCF-SS15236 | Hose ID N/A 1 1/2 in | Ferrule ID N/A 2.36 in59.9 mm | Wall Thickness N/A 0.118 in3 mm | Length N/A 2.36 in60 mm | Weight Each N/A 0.60 lb | Standard Carton N/A 72 |
| SCF-SS20248 | Hose ID N/A 2 in | Ferrule ID N/A 2.48 in63 mm | Wall Thickness N/A 0.128 in3.3 mm | Length N/A 2.80 in71.1 mm | Weight Each N/A 0.68 lb | Standard Carton N/A 60 |
| SCF-SS20256 | Hose ID N/A 2 in | Ferrule ID N/A 2.56 in65.0 mm | Wall Thickness N/A 0.128 in3.3 mm | Length N/A 2.80 in71.1 mm | Weight Each N/A 0.68 lb | Standard Carton N/A 60 |
| SCF-SS20264 | Hose ID N/A 2 in | Ferrule ID N/A 2.64 in67.1 mm | Wall Thickness N/A 0.128 in3.3 mm | Length N/A 2.80 in71.1 mm | Weight Each N/A 0.73 lb | Standard Carton N/A 60 |
| SCF-SS20268 | Hose ID N/A 2 in | Ferrule ID N/A 2.68 in68.1 mm | Wall Thickness N/A 0.128 in3.3 mm | Length N/A 2.80 in71.1 mm | Weight Each N/A 0.75 lb | Standard Carton N/A 60 |
| SCF-SS20273 | Hose ID N/A 2 in | Ferrule ID N/A 2.73 in69.3 mm | Wall Thickness N/A 0.128 in3.3 mm | Length N/A 2.80 in71.1 mm | Weight Each N/A 0.77 lb | Standard Carton N/A 45 |
| SCF-SS20279 | Hose ID N/A 2 in | Ferrule ID N/A 2.79 in70.1 mm | Wall Thickness N/A 0.128 in3.3 mm | Length N/A 2.80 in71.1 mm | Weight Each N/A 0.80 lb | Standard Carton N/A 45 |
| SCF-SS20287 | Hose ID N/A 2 in | Ferrule ID N/A 2.87 in72.9 mm | Wall Thickness N/A 0.128 in3.3 mm | Length N/A 2.80 in71.1 mm | Weight Each N/A 0.84 lb | Standard Carton N/A 45 |
| SCF-SS20295 | Hose ID N/A 2 in | Ferrule ID N/A 2.95 in74.9 mm | Wall Thickness N/A 0.128 in3.3 mm | Length N/A 2.80 in71.1 mm | Weight Each N/A 0.88 lb | Standard Carton N/A 36 |
| SCF-SS25300 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.00 in76.2 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.25 in82.6 mm | Weight Each N/A 0.95 lb | Standard Carton N/A 12 |
| SCF-SS25307 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.07 in78.0 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.25 in82.6 mm | Weight Each N/A 0.98 lb | Standard Carton N/A 12 |
| SCF-SS25315 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.15 in80 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.25 in82.6 mm | Weight Each N/A 1.02 lb | Standard Carton N/A 12 |
| SCF-SS25323 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.23 in82.0 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.25 in82.6 mm | Weight Each N/A 1.06 lb | Standard Carton N/A 12 |
| SCF-SS25331 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.31 in84.1 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.25 in82.6 mm | Weight Each N/A 1.10 lb | Standard Carton N/A 12 |
| SCF-SS25339 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.39 in86.1 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.25 in82.6 mm | Weight Each N/A 1.14 lb | Standard Carton N/A 12 |
| SCF-SS25346 | Hose ID N/A 2 1/2 in | Ferrule ID N/A 3.46 in87.9 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.25 in82.6 mm | Weight Each N/A 1.18 lb | Standard Carton N/A 12 |
| SCF-SS30354 | Hose ID N/A 3 in | Ferrule ID N/A 3.54 in89.9 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.23 lb | Standard Carton N/A 24 |
| SCF-SS30360 | Hose ID N/A 3 in | Ferrule ID N/A 3.60 in91.4 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.30 lb | Standard Carton N/A 24 |
| SCF-SS30368 | Hose ID N/A 3 in | Ferrule ID N/A 3.68 in93.5 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.43 lb | Standard Carton N/A 12 |
| SCF-SS30374 | Hose ID N/A 3 in | Ferrule ID N/A 3.74 in95.0 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.54 lb | Standard Carton N/A 12 |
| SCF-SS30382 | Hose ID N/A 3 in | Ferrule ID N/A 3.82 in97.0 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.70 lb | Standard Carton N/A 12 |
| SCF-SS30390 | Hose ID N/A 3 in | Ferrule ID N/A 3.90 in99.1 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.81 lb | Standard Carton N/A 12 |
| SCF-SS30398 | Hose ID N/A 3 in | Ferrule ID N/A 3.98 in101.1 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 1.96 lb | Standard Carton N/A 12 |
| SCF-SS30409 | Hose ID N/A 3 in | Ferrule ID N/A 4.09 in103.9 mm | Wall Thickness N/A 0.138 in3.5 mm | Length N/A 3.94 in100.1 mm | Weight Each N/A 2.07 lb | Standard Carton N/A 12 |
| SCF-SS40457 | Hose ID N/A 4 in | Ferrule ID N/A 4.57 in116.1 mm | Wall Thickness N/A 0.158 in4 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.20 lb | Standard Carton N/A 12 |
| SCF-SS40465 | Hose ID N/A 4 in | Ferrule ID N/A 4.65 in118.1 mm | Wall Thickness N/A 0.158 in4 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.36 lb | Standard Carton N/A 12 |
| SCF-SS40472 | Hose ID N/A 4 in | Ferrule ID N/A 4.72 in119.9 mm | Wall Thickness N/A 1.580 in4 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.51 lb | Standard Carton N/A 12 |
| SCF-SS40480 | Hose ID N/A 4 in | Ferrule ID N/A 4.80 in121.9 mm | Wall Thickness N/A 0.158 in4 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.71 lb | Standard Carton N/A 12 |
| SCF-SS40488 | Hose ID N/A 4 in | Ferrule ID N/A 4.88 in124.0 mm | Wall Thickness N/A 0.158 in4 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 2.91 lb | Standard Carton N/A 12 |
| SCF-SS40496 | Hose ID N/A 4 in | Ferrule ID N/A 4.96 in126.0 mm | Wall Thickness N/A 0.158 in4 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 3.09 lb | Standard Carton N/A 8 |
| SCF-SS40508 | Hose ID N/A 4 in | Ferrule ID N/A 5.08 in129.0 mm | Wall Thickness N/A 0.158 in4 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 3.26 lb | Standard Carton N/A 8 |
| SCF-SS40520 | Hose ID N/A 4 in | Ferrule ID N/A 5.20 in132.1 mm | Wall Thickness N/A 0.158 in4 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 3.46 lb | Standard Carton N/A 8 |
| SCF-SS40531 | Hose ID N/A 4 in | Ferrule ID N/A 5.31 in134.9 mm | Wall Thickness N/A 0.158 in4 mm | Length N/A 4.19 in106.4 mm | Weight Each N/A 3.64 lb | Standard Carton N/A 8 |





