FEATURES AND ADVANTAGESSmooth 64RA surface finish. Designed for use with TCS-SS, FBS-SS, MBS-SS, FILS-SS, MILS-SS and TES-SS series fittings.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Hose ID |
N/A 1 in |
Ferrule ID |
N/A 1.38 in35 mm |
Wall Thickness |
N/A 0.108 in2.7 mm |
Length |
N/A 2.28 in57.9 mm |
Weight Each |
N/A 0.28 lb |
Standard Carton |
N/A 126 |
Type |
N/A Sanitary 304 Stainless Steel Crimp Ferrule |
Fitting Type |
N/A Sanitary Fittings™ |
Series |
N/A SCF-SS |
Material |
N/A 304 Stainless Steel |



