FEATURES AND ADVANTAGESSmooth 64RA surface finish. Designed for use with TCS-SS, FBS-SS, MBS-SS, FILS-SS, MILS-SS and TES-SS series fittings.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Hose ID |
N/A 2 in |
Ferrule ID |
N/A 2.64 in67.1 mm |
Wall Thickness |
N/A 0.128 in3.3 mm |
Length |
N/A 2.80 in71.1 mm |
Weight Each |
N/A 0.73 lb |
Standard Carton |
N/A 60 |
Type |
N/A Sanitary 304 Stainless Steel Crimp Ferrule |
Fitting Type |
N/A Sanitary Fittings™ |
Series |
N/A SCF-SS |
Material |
N/A 304 Stainless Steel |



