Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 11/16-16 N/A 47.4 mm N/A 12.0 mm N/A 22 mm N/A 0.25 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 13/16-16 N/A 51.2 mm N/A 15.0 mm N/A 24 mm N/A 0.30 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 13/16-16 N/A 47.1 mm N/A 16.0 mm N/A 24 mm N/A 0.43 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 1-14 N/A 50.4 mm N/A 16.5 mm N/A 30 mm N/A 0.43 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 1-14 N/A 57.7 mm N/A 17.0 mm N/A 30 mm N/A 0.51 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 3/16-12 N/A 63.1 mm N/A 21.0 mm N/A 36 mm N/A 0.75 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 63.5 mm N/A 21.0 mm N/A 36 mm N/A 0.83 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 70.7 mm N/A 24.0 mm N/A 41 mm N/A 1.25 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 82.4 mm N/A 26.0 mm N/A 41 mm N/A 1.34 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 97.4 mm N/A 26.0 mm N/A 50 mm N/A 1.75 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 2-12 N/A 104.4 mm N/A 28.0 mm N/A 60 mm N/A 2.56 lb
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1