Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dash Size |
N/A 12 |
F Thread Size (in. TPI) |
N/A 1 3/16-12 |
C Cut-Off Factor |
N/A 63.5 mm |
D Drop |
N/A 21.0 mm |
CH2 |
N/A 36 mm |
Weight Per Each |
N/A 0.83 lb |
Type |
N/A 45º ORFS Female |
Connection Type |
N/A Female |
End Type B |
N/A ORFS Female |
Bend Angle |
N/A 45 º |
Thread Type |
N/A ORFS |



