Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 11/16-16 |
C Cut-Off Factor |
N/A 47.4 mm |
D Drop |
N/A 12.0 mm |
CH2 |
N/A 22 mm |
Weight Per Each |
N/A 0.25 lb |
Type |
N/A 45º ORFS Female |
Connection Type |
N/A Female |
End Type B |
N/A ORFS Female |
Bend Angle |
N/A 45 º |
Thread Type |
N/A ORFS |



