Komatsu Female
B Series Other
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
CH1 |
CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| B-0414-FKOS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 14 | F Thread Size (in. TPI) N/A 14x1.5 | C Cut-Off Factor N/A 20.8 mm | CH1 N/A 17 mm | CH2 N/A 19 mm | Weight Per Each N/A 0.17 lb |
| B-0618-FKOS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 18 | F Thread Size (in. TPI) N/A 18x1.5 | C Cut-Off Factor N/A 21.8 mm | CH1 N/A 19 mm | CH2 N/A 22 mm | Weight Per Each N/A 0.21 lb |
| B-0822-FKOS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 22 | F Thread Size (in. TPI) N/A 22x1.5 | C Cut-Off Factor N/A 23.6 mm | CH1 N/A 22 mm | CH2 N/A 27 mm | Weight Per Each N/A 0.31 lb |
| B-1024-FKOS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 24 | F Thread Size (in. TPI) N/A 24x1.5 | C Cut-Off Factor N/A 27.1 mm | CH1 N/A 30 mm | CH2 N/A 32 mm | Weight Per Each N/A 0.51 lb |
| B-1230-FKOS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 30 | F Thread Size (in. TPI) N/A 30x1.5 | C Cut-Off Factor N/A 27.6 mm | CH1 N/A 30 mm | CH2 N/A 36 mm | Weight Per Each N/A 0.61 lb |
| B-1633-FKOS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 33 | F Thread Size (in. TPI) N/A 33x1.5 | C Cut-Off Factor N/A 35.7 mm | CH1 N/A 36 mm | CH2 N/A 41 mm | Weight Per Each N/A 1.01 lb |