Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 10

Hose ID Size

N/A 5/8 in15.9 mm

F Thread Dash Size

N/A 24

F Thread Size (in. TPI)

N/A 24x1.5

C Cut-Off Factor

N/A 27.1 mm

CH1

N/A 30 mm

CH2

N/A 32 mm

Weight Per Each

N/A 0.51 lb

Type

N/A Female Coupling

Connection Type

N/A Female