Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

BSPP Female 60T Cone with O-Ring

B Series BSP

JIC Male 37T Cone

B Series JIC

JIS-Female-60--Seat-Flare-B-8363--type-F-

B Series JIS

Metric Straight Standpipe DIN 2353

B Series Metric

NPTF Male 60T Seat

B Series NPTF

ORFS Male

B Series ORFS

SAE Male O-Ring Boss

B Series SAE

Flange SAE 3000 PSI J518 Code 61

B Series SAE Flange Code 61

Flange SAE 6000 PSI J518 Code 62

B Series SAE Flange Code 62

Hose Mender

B Series Other