Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 04

Hose ID Size

N/A 1/4 in6.4 mm

F Thread Dash Size

N/A 14

F Thread Size (in. TPI)

N/A 14x1.5

C Cut-Off Factor

N/A 20.8 mm

CH1

N/A 17 mm

CH2

N/A 19 mm

Weight Per Each

N/A 0.17 lb

Type

N/A Female Coupling

Connection Type

N/A Female