Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut - Off Factor |
CH1 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| B-0404-MOFS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 9/16-18 | C Cut - Off Factor N/A 22.3 mm | CH1 N/A 17 mm | Weight Per Each N/A 0.13 lb |
| B-0406-MOFS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 11/16-16 | C Cut - Off Factor N/A 24.3 mm | CH1 N/A 19 mm | Weight Per Each N/A 0.15 lb |
| B-0606-MOFS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 11/16-16 | C Cut - Off Factor N/A 24.3 mm | CH1 N/A 19 mm | Weight Per Each N/A 0.17 lb |
| B-0608-MOFS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 13/16-16 | C Cut - Off Factor N/A 26.3 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.21 lb |
| B-0610-MOFS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 1-14 | C Cut - Off Factor N/A 29.8 mm | CH1 N/A 27 mm | Weight Per Each N/A 0.28 lb |
| B-0808-MOFS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 13/16-16 | C Cut - Off Factor N/A 27.1 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.24 lb |
| B-0810-MOFS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 1-14 | C Cut - Off Factor N/A 30.6 mm | CH1 N/A 27 mm | Weight Per Each N/A 0.32 lb |
| B-0812-MOFS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 3/16-12 | C Cut - Off Factor N/A 34.1 mm | CH1 N/A 32 mm | Weight Per Each N/A 0.43 lb |
| B-1010-MOFS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 1-14 | C Cut - Off Factor N/A 30.6 mm | CH1 N/A 27 mm | Weight Per Each N/A 0.35 lb |
| B-1012-MOFS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 3/16-12 | C Cut - Off Factor N/A 34.1 mm | CH1 N/A 32 mm | Weight Per Each N/A 0.47 lb |
| B-1210-MOFS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 1-14 | C Cut - Off Factor N/A 34.6 mm | CH1 N/A 32 mm | Weight Per Each N/A 0.51 lb |
| B-1212-MOFS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 3/16-12 | C Cut - Off Factor N/A 34.6 mm | CH1 N/A 32 mm | Weight Per Each N/A 0.53 lb |
| B-1216-MOFS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1 7/16-12 | C Cut - Off Factor N/A 38.1 mm | CH1 N/A 41 mm | Weight Per Each N/A 0.74 lb |
| B-1616-MOFS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1 7/16-12 | C Cut - Off Factor N/A 37.9 mm | CH1 N/A 38 mm | Weight Per Each N/A 0.81 lb |
| B-1620-MOFS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 20 | F Thread Size (in. TPI) N/A 1 11/16-12 | C Cut - Off Factor N/A 39.9 mm | CH1 N/A 46 mm | Weight Per Each N/A 1.00 lb |