Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dash Size

N/A 06

F Thread Size (in. TPI)

N/A 11/16-16

C Cut - Off Factor

N/A 24.3 mm

CH1

N/A 19 mm

Weight Per Each

N/A 0.17 lb

Type

N/A ORFS Male

Connection Type

N/A Male

Thread Type

N/A ORFS