Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 10

Hose ID Size

N/A 5/8 in15.9 mm

F Thread Dash Size

N/A 12

F Thread Size (in. TPI)

N/A 1 3/16-12

C Cut - Off Factor

N/A 34.1 mm

CH1

N/A 32 mm

Weight Per Each

N/A 0.47 lb

Type

N/A ORFS Male

Connection Type

N/A Male

Thread Type

N/A ORFS