Metric Straight Standpipe DIN 2353
B Series Metric
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
Tube OD |
C Cut-Off Factor |
Weight Per Each |
|---|---|---|---|---|---|---|
| B-0408-MSPS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 08 | Tube OD N/A 8 mm | C Cut-Off Factor N/A 30.2 mm | Weight Per Each N/A 0.10 lb |
| B-0610-MSPS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 10 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 30.3 mm | Weight Per Each N/A 0.13 lb |
| B-0815-MSPS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 15 | Tube OD N/A 15 mm | C Cut-Off Factor N/A 32.1 mm | Weight Per Each N/A 0.20 lb |
| B-0816-MSPS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 16 | Tube OD N/A 16 mm | C Cut-Off Factor N/A 37.1 mm | Weight Per Each N/A 0.22 lb |





