Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dash Size

N/A 10

Tube OD

N/A 10 mm

C Cut-Off Factor

N/A 30.3 mm

Weight Per Each

N/A 0.13 lb

Type

N/A Straight Standpipe

Connection Type

N/A Straight

Industry Standards/Certifications

N/A DIN 2353