Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Dash Size

N/A 15

Tube OD

N/A 15 mm

C Cut-Off Factor

N/A 32.1 mm

Weight Per Each

N/A 0.20 lb

Type

N/A Straight Standpipe

Connection Type

N/A Straight

Industry Standards/Certifications

N/A DIN 2353