Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dia x Pitch

Tube OD

C Cut-Off Factor

CH1

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 18x1.5 N/A 10 mm N/A 25.3 mm N/A 19 mm N/A 0.15 lb
N/A 05 N/A 5/16 in7.9 mm N/A 20x1.5 N/A 12 mm N/A 25.3 mm N/A 22 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 20x1.5 N/A 12 mm N/A 25.3 mm N/A 22 mm N/A 0.19 lb
N/A 06 N/A 3/8 in9.5 mm N/A 22x1.5 N/A 14 mm N/A 27.3 mm N/A 22 mm N/A 0.21 lb
N/A 08 N/A 1/2 in12.7 mm N/A 24x1.5 N/A 16 mm N/A 29.1 mm N/A 24 mm N/A 0.27 lb
N/A 10 N/A 5/8 in15.9 mm N/A 30x2.0 N/A 20 mm N/A 33.1 mm N/A 32 mm N/A 0.41 lb
N/A 12 N/A 3/4 in19.0 mm N/A 30x2.0 N/A 20 mm N/A 37.6 mm N/A 36 mm N/A 0.49 lb
N/A 12 N/A 3/4 in19.0 mm N/A 36x2.0 N/A 25 mm N/A 33.6 mm N/A 32 mm N/A 0.60 lb
N/A 16 N/A 1 in25.4 mm N/A 42x2.0 N/A 30 mm N/A 42.4 mm N/A 46 mm N/A 0.98 lb
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1