Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dia x Pitch |
N/A 30x2.0 |
Tube OD |
N/A 20 mm |
C Cut-Off Factor |
N/A 37.6 mm |
CH1 |
N/A 36 mm |
Weight Per Each |
N/A 0.49 lb |
Type |
N/A Metric Male 24º Seat - Heavy DIN 3853 |
End Type |
N/A Male |
Seat Angle |
N/A 24 º |
Industry Standards/Certifications |
N/A DIN 3853 |



