Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 08 |
Hose ID Size |
N/A 1/2 in12.7 mm |
F Thread Dia x Pitch |
N/A 24x1.5 |
Tube OD |
N/A 16 mm |
C Cut-Off Factor |
N/A 29.1 mm |
CH1 |
N/A 24 mm |
Weight Per Each |
N/A 0.27 lb |
Type |
N/A Metric Male 24º Seat - Heavy DIN 3853 |
End Type |
N/A Male |
Seat Angle |
N/A 24 º |
Industry Standards/Certifications |
N/A DIN 3853 |



