Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dia x Pitch

Tube OD

C Cut-Off Factor

CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 16x1.5 N/A 8 mm N/A 27.7 mm N/A 19 mm N/A 0.15 lb
N/A 04 N/A 1/4 in6.4 mm N/A 18x1.5 N/A 10 mm N/A 27.6 mm N/A 22 mm N/A 0.19 lb
N/A 05 N/A 5/16 in7.9 mm N/A 20x1.5 N/A 12 mm N/A 27.6 mm N/A 24 mm N/A 0.21 lb
N/A 06 N/A 3/8 in9.5 mm N/A 18x1.5 N/A 10 mm N/A 27.6 mm N/A 22 mm N/A 0.21 lb
N/A 06 N/A 3/8 in9.5 mm N/A 20x1.5 N/A 12 mm N/A 27.6 mm N/A 24 mm N/A 0.23 lb
N/A 06 N/A 3/8 in9.5 mm N/A 22x1.5 N/A 14 mm N/A 31.1 mm N/A 27 mm N/A 0.30 lb
N/A 08 N/A 1/2 in12.7 mm N/A 20x1.5 N/A 12 mm N/A 31.9 mm N/A 24 mm N/A 0.27 lb
N/A 08 N/A 1/2 in12.7 mm N/A 24x1.5 N/A 16 mm N/A 31.7 mm N/A 30 mm N/A 0.37 lb
N/A 10 N/A 5/8 in15.9 mm N/A 30x2.0 N/A 20 mm N/A 36.5 mm N/A 36 mm N/A 0.56 lb
N/A 12 N/A 3/4 in19.0 mm N/A 30x2.0 N/A 20 mm N/A 37.0 mm N/A 36 mm N/A 0.65 lb
N/A 12 N/A 3/4 in19.0 mm N/A 36x2.0 N/A 25 mm N/A 39.6 mm N/A 46 mm N/A 0.94 lb
N/A 16 N/A 1 in25.4 mm N/A 36x2.0 N/A 25 mm N/A 41.0 mm N/A 46 mm N/A 1.06 lb
N/A 16 N/A 1 in25.4 mm N/A 42x2.0 N/A 30 mm N/A 43.1 mm N/A 50 mm N/A 1.20 lb
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1