Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dia x Pitch |
N/A 36x2.0 |
Tube OD |
N/A 25 mm |
C Cut-Off Factor |
N/A 39.6 mm |
CH2 |
N/A 46 mm |
Weight Per Each |
N/A 0.94 lb |
Type |
N/A Female 24º Cone |
Connection Type |
N/A Female |
Cone Angle |
N/A 24 º |
Industry Standards/Certifications |
N/A DIN 3865 |



