Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Dia x Pitch |
N/A 18x1.5 |
Tube OD |
N/A 10 mm |
C Cut-Off Factor |
N/A 27.6 mm |
CH2 |
N/A 22 mm |
Weight Per Each |
N/A 0.19 lb |
Type |
N/A Female 24º Cone |
Connection Type |
N/A Female |
Cone Angle |
N/A 24 º |
Industry Standards/Certifications |
N/A DIN 3865 |



