Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 04 N/A 3/8 in6.4 mm N/A 04 N/A 1/4-19 N/A 16.8 mm N/A 19.5 mm N/A 19 mm N/A 0.13 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-19 N/A 19.5 mm N/A 21.5 mm N/A 22 mm N/A 0.16 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 22.2 mm N/A 22.5 mm N/A 27 mm N/A 0.27 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 26.7 mm N/A 31.0 mm N/A 32 mm N/A 0.66 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 34.5 mm N/A 27.5 mm N/A 38 mm N/A 0.96 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1