Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Dash Size |
N/A 16 |
F Thread Size (in. TPI) |
N/A 1-11 |
C Cut-Off Factor |
N/A 34.5 mm |
D Drop |
N/A 27.5 mm |
CH2 |
N/A 38 mm |
Weight Per Each |
N/A 0.96 lb |
Type |
N/A 90º Compact BSPP Female 60º Cone |
Bend Angle |
N/A 90 º |
Cone Angle |
N/A 60 º |



