Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 3/8-19 |
C Cut-Off Factor |
N/A 19.5 mm |
D Drop |
N/A 21.5 mm |
CH2 |
N/A 22 mm |
Weight Per Each |
N/A 0.16 lb |
Type |
N/A 90º Compact BSPP Female 60º Cone |
Bend Angle |
N/A 90 º |
Cone Angle |
N/A 60 º |



