Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH1

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-19 N/A 29.3 mm N/A 29.0 mm N/A 19 mm N/A 0.17 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 3/8-19 N/A 29.8 mm N/A 31.0 mm N/A 22 mm N/A 0.22 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 3/8-19 N/A 33.2 mm N/A 36.0 mm N/A 22 mm N/A 0.25 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-19 N/A 34.8 mm N/A 42.0 mm N/A 22 mm N/A 0.26 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 1/2-14 N/A 34.3 mm N/A 35.5 mm N/A 27 mm N/A 0.32 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 35.8 mm N/A 41.0 mm N/A 27 mm N/A 0.37 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 5/8-14 N/A 42.5 mm N/A 44.0 mm N/A 27 mm N/A 0.40 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 3/4-14 N/A 42.5 mm N/A 43.0 mm N/A 32 mm N/A 0.48 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 5/8-14 N/A 47.9 mm N/A 47.0 mm N/A 27 mm N/A 0.47 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 3/4-14 N/A 51.9 mm N/A 49.0 mm N/A 32 mm N/A 0.57 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 53.5 mm N/A 53.0 mm N/A 32 mm N/A 0.66 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1-11 N/A 54.0 mm N/A 61.0 mm N/A 38 mm N/A 0.91 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 75.1 mm N/A 69.0 mm N/A 38 mm N/A 1.16 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 1/4-11 N/A 75.1 mm N/A 88.5 mm N/A 50 mm N/A 1.68 lb
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1